5.6.1.2 Nonvolatile Memory Lower Address Register

Legend: x = Bit is unknown

Name: NVMADR
Offset: 0x8D2

Bit 15141312111098 
 NVMADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 NVMADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – NVMADR[15:0] Nonvolatile Memory Lower Write Address bits

Selects the lower 16 bits of the location to program or erase in Program Flash Memory. This register may be read or written to by the user application.