8.9 Mapping Limitations
The control schema of the peripheral select pins is not limited to a small range of fixed peripheral configurations. There are no mutual or hardware-enforced lockouts between any of the peripheral mapping SFRs. Literally, any combination of peripheral mappings, across any or all of the RPn pins, is possible. This includes both many-to-one and one-to-many mappings of peripheral inputs and outputs to pins. While such mappings may be technically possible from a configuration point of view, they may not be supportable from an electrical point of view (see Table 8-5).
| Register | dsPIC33CK256/128: RP Pin | dsPIC33CK256/128: I/O Port | dsPIC33CK64/32: RP Pin | dsPIC33CK64/32: I/O Port |
|---|---|---|---|---|
| RPOR0[5:0] | RP32 | Port Pin RB0 | RP32 | Port Pin RB0 |
| RPOR0[13:8] | RP33 | Port Pin RB1 | RP33 | Port Pin RB1 |
| RPOR1[5:0] | RP34 | Port Pin RB2 | RP34 | Port Pin RB2 |
| RPOR1[13:8] | RP35 | Port Pin RB3 | RP35 | Port Pin RB3 |
| RPOR2[5:0] | RP36 | Port Pin RB4 | RP36 | Port Pin RB4 |
| RPOR2[13:8] | RP37 | Port Pin RB5 | RP37 | Port Pin RB5 |
| RPOR3[5:0] | RP38 | Port Pin RB6 | RP38 | Port Pin RB6 |
| RPOR3[13:8] | RP39 | Port Pin RB7 | RP39 | Port Pin RB7 |
| RPOR4[5:0] | RP40 | Port Pin RB8 | RP40 | Port Pin RB8 |
| RPOR4[13:8] | RP41 | Port Pin RB9 | RP41 | Port Pin RB9 |
| RPOR5[5:0] | RP42 | Port Pin RB10 | RP42 | Port Pin RB10 |
| RPOR5[13:8] | RP43 | Port Pin RB11 | RP43 | Port Pin RB11 |
| RPOR6[5:0] | RP44 | Port Pin RB12 | RP44 | Port Pin RB12 |
| RPOR6[13:8] | RP45 | Port Pin RB13 | RP45 | Port Pin RB13 |
| RPOR7[5:0] | RP46 | Port Pin RB14 | RP46 | Port Pin RB14 |
| RPOR7[13:8] | RP47 | Port Pin RB15 | RP47 | Port Pin RB15 |
| RPOR8[5:0] | RP48 | Port Pin RC0 | RP48 | Port Pin RC0 |
| RPOR8[13:8] | RP49 | Port Pin RC1 | RP49 | Port Pin RC1 |
| RPOR9[5:0] | RP50 | Port Pin RC2 | RP50 | Port Pin RC2 |
| RPOR9[13:8] | RP51 | Port Pin RC3 | RP51 | Port Pin RC3 |
| RPOR10[5:0] | RP52 | Port Pin RC4 | RP52 | Port Pin RC4 |
| RPOR10[13:8] | RP53 | Port Pin RC5 | RP53 | Port Pin RC5 |
| RPOR11[5:0] | RP54 | Port Pin RC6 | RP54 | Port Pin RC6 |
| RPOR11[13:8] | RP55 | Port Pin RC7 | RP55 | Port Pin RC7 |
| RPOR12[5:0] | RP56 | Port Pin RC8 | RP56 | Port Pin RC8 |
| RPOR12[13:8] | RP57 | Port Pin RC9 | RP57 | Port Pin RC9 |
| RPOR13[5:0] | RP58 | Port Pin RC10 | RP58 | Port Pin RC10 |
| RPOR13[13:8] | RP59 | Port Pin RC11 | RP59 | Port Pin RC11 |
| RPOR14[5:0] | RP60 | Port Pin RC12 | RP60 | Port Pin RC12 |
| RPOR14[13:8] | RP61 | Port Pin RC13 | RP61 | Port Pin RC13 |
| RPOR15[5:0] | RP62 | Port Pin RC14 | RP65 | Port Pin RD1 |
| RPOR15[13:8] | RP63 | Port Pin RC15 | RP72 | Port Pin RD8 |
| RPOR16[5:0] | RP64 | Port Pin RD0 | RP74 | Port Pin RD10 |
| RPOR16[13:8] | RP65 | Port Pin RD1 | RP77 | Port Pin RD13 |
| RPOR17[5:0] | RP66 | Port Pin RD2 | RP176 | Virtual pin RPV0 |
| RPOR17[13:8] | RP67 | Port Pin RD3 | RP177 | Virtual pin RPV1 |
| RPOR18[5:0] | RP68 | Port Pin RD4 | RP178 | Virtual pin RPV2 |
| RPOR18[13:8] | RP69 | Port Pin RD5 | RP179 | Virtual pin RPV3 |
| RPOR19[5:0] | RP70 | Port Pin RD6 | RP180 | Virtual pin RPV4 |
| RPOR19[13:8] | RP71 | Port Pin RD7 | RP181 | Virtual pin RPV5 |
| RPOR20[5:0] | RP72 | Port Pin RD8 | — | — |
| RPOR20[13:8] | RP73 | Port Pin RD9 | — | — |
| RPOR21[5:0] | RP74 | Port Pin RD10 | — | — |
| RPOR21[13:8] | RP75 | Port Pin RD11 | — | — |
| RPOR22[5:0] | RP76 | Port Pin RD12 | — | — |
| RPOR22[13:8] | RP77 | Port Pin RD13 | — | — |
| RPOR23[5:0] | RP78 | Port Pin RD14 | — | — |
| RPOR23[13:8] | RP79 | Port Pin RD15 | — | — |
| RPOR24[5:0] | RP176 | Virtual pin RPV0 | — | — |
| RPOR24[13:8] | RP177 | Virtual pin RPV1 | — | — |
| RPOR25[5:0] | RP178 | Virtual pin RPV2 | — | — |
| RPOR25[13:8] | RP179 | Virtual pin RPV3 | — | — |
| RPOR26[5:0] | RP180 | Virtual pin RPV4 | — | — |
| RPOR26[13:8] | RP181 | Virtual pin RPV5 | — | — |
|
Note:
| ||||
| Value | dsPIC33CK256/128: Function | dsPIC33CK64/32: Function | Output Name |
|---|---|---|---|
| 0 | Default PORT | Default PORT | RPn tied to Default Pin |
| 1 | U1TX | U1TX | RPn tied to UART1 Transmit |
| 2 | U1RTS | U1RTS | RPn tied to UART1 Request-to-Send |
| 3 | U2TX | U2TX | RPn tied to UART2 Transmit |
| 4 | U2RTS | U2RTS | RPn tied to UART2 Request-to-Send |
| 5 | SDO1 | SDO1 | RPn tied to SPI1 Data Output |
| 6 | SCK1 | SCK1 | RPn tied to SPI1 Clock Output |
| 7 | SS1 | SS1 | RPn tied to SPI1 Slave Select |
| 8 | SDO2 | SDO2 | RPn tied to SPI2 Data Output |
| 9 | SCK2 | SCK2 | RPn tied to SPI2 Clock Output |
| 10 | SS2 | SS2 | RPn tied to SPI2 Slave Select |
| 14 | REFCLKO | REFCLKO | RPn tied to Reference Clock Output |
| 15 | OCM1 | OCM1A | RPn tied to SCCP1 Output |
| 16 | OCM2 | OCM2A | RPn tied to SCCP2 Output |
| 17 | OCM3 | OCM3A | RPn tied to SCCP3 Output |
| 18 | OCM4 | OCM4A | RPn tied to SCCP4 Output |
| 21 | CAN1TX | Reserved | RPn tied to CAN1 Output |
| 23 | CMP1 | CMP1 | RPn tied to Comparator 1 Output |
| 27 | U3TX | U3TX | RPn tied to UART3 Transmit |
| 28 | U3RTS | U3RTS | RPn tied to UART3 Request-to-Send |
| 34 | PWM4H | PWM4H | RPn tied to PWM4H Output |
| 35 | PWM4L | PWM4L | RPn tied to PWM4L Output |
| 36 | PWMEA | PWMEA | RPn tied to PWM Event A Output |
| 37 | PWMEB | PWMEB | RPn tied to PWM Event B Output |
| 38 | QEICMP | QEICMP1 | RPn tied to QEI Comparator Output |
| 40 | CLC1OUT | CLC1OUT | RPn tied to CLC1 Output |
| 41 | CLC2OUT | CLC2OUT | RPn tied to CLC2 Output |
| 44 | PWMEC | PWMEC | RPn tied to PWM Event C Output |
| 45 | PWMED | PWMED | RPn tied to PWM Event D Output |
| 46 | PTGTRG24 | PTGTRG24 | PTG Trigger Output 24 |
| 47 | PTGTRG25 | PTGTRG25 | PTG Trigger Output 25 |
| 48 | SENT1OUT | SENT1OUT | RPn tied to SENT1 Output |
| 59 | CLC3OUT | CLC3OUT | RPn tied to CLC3 Output |
| 60 | CLC4OUT | CLC4OUT | RPn tied to CLC4 Output |
| 61 | U1DTR | U1DTR | Data Terminal Ready Output 1 |
| 62 | U2DTR | U2DTR | Data Terminal Ready Output 2 |
| 63 | U3DTR | U3DTR | RPn tied to UART3 DTR |
|
Note:
| |||