7.2 Alternate Interrupt Vector Table
The Alternate Interrupt Vector Table (AIVT), shown in Figure 1, is available
only when the Boot Segment (BS) is defined and the AIVT has been enabled. To enable the
Alternate Interrupt Vector Table, the Configuration bit, AIVTDIS in the FSEC register,
must be programmed and the AIVTEN bit must be set (INTCON2[8] = 1).
When the AIVT is enabled, all interrupt and exception processes use the alternate
vectors instead of the default vectors. The AIVT begins at the start of the last page of
the Boot Segment, defined by BSLIM[12:0]. The second half of the page is no longer
usable space. The Boot Segment must be at least two pages to enable the AIVT.