10.2.3.1 DMA Engine Control Register

Name: DMACON
Offset: 0xABC

Bit 15141312111098 
 DMAEN DMASIDL      
Access R/WR/W 
Reset 00 
Bit 76543210 
        PRSSEL 
Access R/W 
Reset 0 

Bit 15 – DMAEN DMA Module Enable bit

ValueDescription
1

Enables module.

0

Disables module and terminates all active DMA operation(s).

Bit 13 – DMASIDL DMA Stop in Idle bit

ValueDescription
1

DMA continues to run in Idle mode.

0

DMA is disabled in Idle mode.

Bit 0 – PRSSEL Channel Priority Scheme Selection bit

ValueDescription
1

Round robin scheme

0

Fixed priority scheme