22.2.2.2 Address Client
In Figure 22-3, the first byte is the device address byte, which must be the first
part of any I2C message. It contains a device address and a R/W status bit.
Note that R/W = 0 for this first address byte
indicates that the host will be a transmitter and the client will be a receiver.