22.2.2.4 Host Transmit
The next two bytes, sent by the host to the client, are data bytes that contain the location of the requested EEPROM data byte. The client must Acknowledge each of the data bytes.
The next two bytes, sent by the host to the client, are data bytes that contain the location of the requested EEPROM data byte. The client must Acknowledge each of the data bytes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.