Output availability for each source variant is shown in
Table 30-2, and specific output availability for selectable sources is shown in
Table 30-4.
Table 30-1. CBG Summary Table| Module Instances | Number of Outputs | Peripheral Bus Speed |
|---|
| 1 | 4 | Slow |
Table 30-2. Selectable and Fixed Current
Source Availability| Source | Quantity | Type | Range |
|---|
| I10ENx (IBIAS) | 4 | Fixed | 10 µA |
| ISELOUTx (ISRC) | 4 | Selectable | 30-200 µA |
Table 30-3. Channel Per Package
Availability| Package Type | ISRCx | IBIASx |
|---|
| 48-pin | 0,1,2,3 | 0,1,2,3 |
| 64-pin | 0,1,2,3 | 0,1,2,3 |
| 80-pin | 0,1,2,3 | 0,1,2,3 |
| 100-pin | 0,1,2,3 | 0,1,2,3 |
| 128-pin | 0,1,2,3 | 0,1,2,3 |
| 129-pin | 0,1,2,3 | 0,1,2,3 |
Table 30-4. Selectable Source
Options| Current Value | Units |
|---|
| 30 | µA |
| 50 | µA |
| 100 | µA |
| 120 | µA |
| 150 | µA |
| 200 | µA |