24.2.5.1.2 Protocol Interface Pins
MA is an output from the host and represents the host clock that will be transmitted to all clients simultaneously. MA is also the line where the control data from the host are transmitted.
MO is the host data output and is the line where the host will transmit actuator data (host to client operation).
SL or SLO (depending on SSI or BiSS mode) is the client return (SSI) or the client output (BiSS). SL/SLO is the line in which sensor data will be transmitted from the sensors to the host (client to host operation).