24.2.3.3 Control Data (CD)
The Control Data have two different types: Control Data Host (CDM) and Control Data Client (CDS). The Control Data Host is transmitted one bit per BiSS frame, or cycle, on the MA line during time-out on the SLO line. The Control Data Client is transmitted on the SLO line one bit per BiSS frame, or cycle, after the Start bit but before the data are transmitted. After multiple BiSS frames or cycles, an entire control frame is constructed from the individual CDM and CDS bits that were sent per cycle.