28.4.7.1 Operation Overview
If an expected event fails to arrive before the WDT time-out period expires, the PTG
module:
- Aborts the (failing) command underway.
- Halts the sequencer (PTGSTRT =
0). - Sets PTGWDTO =
1. - Issues a Watchdog Timer error interrupt to the processor.
The user can either use the Watchdog Timer error interrupt or periodically poll the PTGWDTO bit (PTGCON[6]) to determine that a WDT event has occurred.