32.3.2 AMPx Control Register 2

Note:
  1. Unit voltage = trim step voltage 3 mV.
  2. When the op amp is configured for gain = 1 and the non-inverting input is set to ~VDD/2, positive values of the offset correction (5’b00001-5’b01111) reduce the voltage measured on the op amp output terminal. Negative values of the offset correction (5‘b11110- 5’b10000) increase the voltage measured on the op amp output terminal.
  3. If the op amp offset is +6 mv before correction, using an offset correction code of 00010 will change the output voltage by -6 mv, canceling the op amp offset.
Name: AMPxCON2
Offset: 0x3B0C, 0x3B14, 0x3B1C

Bit 3130292827262524 
    POFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    NOFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    POFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    NOFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – POFFSETHP[4:0] Offset Correction for PMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 20:16 – NOFFSETHP[4:0] Offset Correction for NMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 12:8 – POFFSETLP[4:0] Offset Correction for PMOS Differential Input Pair (Low-Power mode) bits

See descriptions for bits[4:0].

Bits 4:0 – NOFFSETLP[4:0]  Offset Correction for NMOS Differential Input Pair (Low-Power mode) bits(1)

ValueDescription
00111 Reduce output voltage by seven unit voltage.
00110 Reduce output voltage by six unit voltage.
00101 Reduce output voltage by five unit voltage.
00100 Reduce output voltage by four unit voltage.
00011 Reduce output voltage by three unit voltage.
00010 Reduce output voltage by two unit voltage.
00001 Reduce output voltage by one unit voltage.
00000 No correction from production calibration value
11111 No correction from production calibration value
11110 Increase output voltage by one unit voltage.
11101 Increase output voltage by two unit voltage.
11100 Increase output voltage by three unit voltage.
11011 Increase output voltage by four unit voltage.
11010 Increase output voltage by five unit voltage.
11001 Increase output voltage by six unit voltage.
11000 Increase output voltage by seven unit voltage.
...
01111 Increase output voltage by 15 unit voltage.