18.2 Architectural Overview
The high-speed analog comparator module is comprised of a high-speed comparator, Pulse Density Modulation (PDM) DAC and a slope compensation unit. The slope compensation unit provides a user-defined slope which can be used to alter the DAC output. This feature is useful in applications, such as Peak Current mode control, where slope compensation is required to maintain the stability of the power supply. The user simply specifies the direction and rate of change for the slope compensation, and the output of the DAC is modified accordingly.
The DAC consists of a PDM unit followed by a digitally-controlled multiphase RC filter. The PDM unit uses a phase accumulator circuit to generate an output stream of pulses. The density of the pulse stream is proportional to the input data value, relative to the maximum value supported by the bit width of the accumulator. The output pulse density is representative of the desired output voltage. The pulse stream is filtered with an RC filter to yield an analog voltage. The output of the DAC is connected to the negative input of the comparator. The positive input of the comparator can be selected using an MUX from the input pins. The comparator provides a high-speed operation with a typical delay of 5 ns.
The output of the comparator can be processed by the pulse stretcher and the digital filter blocks, which prevent a comparator response to unintended fast transients in the inputs. Figure 18-1 shows a block diagram of the high-speed analog comparator module. The DAC module can be operated in one of four modes: Slope Generation, Triangular Wave, Hysteretic or as a normal 12-bit DAC. Each of these modes can be used in a variety of power supply applications.
- Refer to a specific device pinout for available inputs.