13.4.8.2 One-Shot Mode
In One-Shot mode (TRMODE[1:0] = 00), a single transfer (from DMAxSRC to
DMAxDST) is performed for each trigger event. By default, the Reset value of DMAxCNT is
0001h. When a single One-Shot transfer occurs, DMAxCNT is decremented to 0000h; this
disables the channel and requires the channel to be re-enabled to perform the next
transaction. Of course, it is also possible to store a larger value in DMAxCNT and then
conduct a defined number of One-Shot transfers.
Typical Code Sequence for a One-Shot Transfer shows a typical code sequence for a One-Shot transfer.
Typical Code Sequence for a One-Shot Transfer
uint8_t SRC[4];
uint8_t DST[4];
int i;
int main()
{
for (i = 0; i < 4; i++) {
SRC[i] = i + 1; //fill with i+1
DST[i] = 0; //fill with 0
}
DMACONbits.ON = 1;
DMACONbits.PRIORITY = 1;
DMALOW = 0x4000;
DMAHIGH = 0x7FFF; //set lower and upper address limit
DMA0SRC = (unsigned int) SRC; //load the source address
DMA0DST = (unsigned int) DST; //load destination address
DMA0CNT = 4; //Four transfers to be done
DMA0CH = 0;
DMA0CHbits.SAMODE = 1; //Source address increment mode
DMA0CHbits.DAMODE = 1; //Destination address increment mode
DMA0CHbits.TRMODE = 0; //One-Shot Transfer mode
DMA0CHbits.CHEN = 1; //Enable channel
IFS2bits.DMA0IF = 0;
DMA0CHbits.CHREQ = 1; //First trigger
while (DMA0CHbits.CHREQ);
DMA0CHbits.CHREQ = 1; //Second trigger
while (DMA0CHbits.CHREQ);
DMA0CHbits.CHREQ = 1; //Third trigger
while (DMA0CHbits.CHREQ); //HALF=1 since DMACNT is at halfway point
DMA0CHbits.CHREQ = 1; //Fourth trigger DMACNT=0 and transfer complete
while (DMA0CHbits.CHREQ);
while (!DMA0STATbits.DONE); //Transfer Complete
//DMA0IF=1 ,DONE=1, CHEN=0;
IFS2bits.DMA0IF = 0;
DMA0STATbits.DONE=0;
DMA0STATbits.HALF=0;
while (1);
}