9.2.1 Reset Control Register

Legend: R = Readable bit, C = Clearable bit, HS = Hardware Settable bit

Name: RCON
Offset: 0x31A0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  VREG4RVREG3RVREG2R BUCKR   
Access R/C/HSR/C/HSR/C/HSR/C/HS 
Reset 0000 
Bit 15141312111098 
       CM  
Access R/C/HS 
Reset 0 
Bit 76543210 
 EXTRSWR WDTOSLEEPIDLEBORPOR 
Access R/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HS 
Reset 0000011 

Bit 22 – VREG4R VREG Voltage Regulator 4 Flag bit

ValueDescription
1 Voltage Domain 4 lost voltage and a Reset has occurred.
0 Voltage Regulation in Domain 4 remains intact.

Bit 21 – VREG3R VREG Voltage Regulator 3 Flag bit

ValueDescription
1 Voltage Domain 3 lost voltage and a Reset has occurred.
0 Voltage Regulation in Domain 3 remains intact.

Bit 20 – VREG2R VREG Voltage Regulator 2 Flag bit

ValueDescription
1 Voltage Domain 2 lost voltage and a Reset has occurred.
0 Voltage Regulation in Domain 2 remains intact.

Bit 18 – BUCKR Buck Converter Flag bit

ValueDescription
1 Buck regulation lost voltage regulation.
0 Buck regulation remains intact.

Bit 9 – CM Configuration Mismatch Flag bit

ValueDescription
1 A Configuration Mismatch Reset has occurred.
0 A Configuration Mismatch Reset has not occurred.

Bit 7 – EXTR  External Reset (MCLR) Pin bit

ValueDescription
1

A Master Clear (pin) Reset has occurred.

0

A Master Clear (pin) Reset has not occurred.

Bit 6 – SWR  Software Reset (Instruction) Flag bit

ValueDescription
1

A RESET instruction has been executed.

0

A RESET instruction has not been executed.

Bit 4 – WDTO Watchdog Timer Time-out Flag bit

ValueDescription
1 Device Reset has occurred due to WDT time-out.
0 WDT time-out has not occurred.

Bit 3 – SLEEP Wake-up from Sleep Flag bit

ValueDescription
1 Device has been in Sleep mode.
0 Device has not been in Sleep mode.

Bit 2 – IDLE Wake-up from Idle Flag bit

ValueDescription
1 Device has been in Idle mode.
0 Device has not been in Idle mode.

Bit 1 – BOR Brown-out Reset Flag bit

ValueDescription
1 A Brown-out Reset has occurred. Set by hardware at detection of a BOR event.
0 A Brown-out Reset has not occurred.

Bit 0 – POR Power-on Reset Flag bit

ValueDescription
1 A Power-on Reset has occurred. Set by hardware at detection of a POR event.
0 A Power-on Reset has not occurred.