13.4.7.1 Peripheral to Memory (Receive)
If a source address register is programmed with an SFR address while the destination register contains a data space address, the controller will read from the peripheral module being serviced and write the retrieved data content to the specified location in data space. This is most suitable for peripherals configured to receive data, such as a UART or SPI module.