13.4.7.3 Memory to Memory
If data relocation within data space is required, the source and destination address registers for any channel can simply be programmed with the desired data space memory locations. Obviously, this type of data transfer does not require access to any peripheral; however, the trigger from any of the peripherals can be used to initiate the transfer.