24.4.4 Command Communication
The BiSS module allows commands to be sent simultaneously to four clients in any desired combination. This can be achieved by addressing specific clients or broadcasting to all clients on the bus.
| Command | Description |
|---|---|
11 | Reserved |
10 | All bus couplers switched to bypass. |
01 | Register and command communication are activated. |
00 | Data channels are deactivated. |
| Command | Description |
|---|---|
11 | Definable for each secondary |
10 | The addressed bus couple switches from bypass to line operation. |
01 | Register and command communication of addressed secondary are deactivated. |
00 | Addressed data channel is activated. |
Note:
- The Control Select bit (CTS) is zero (CTS =0) for the command frame.
- The secondary ID is assigned according to the sequence in the chain.
- To send commands to all secondaries (broadcast) IDS bits= 00000000 (none of the IDS bits is set.).