3.5.3 Operation
The performance monitor operates on the basis of comparing the counter values to the number of CPU cycles. To capture the number of CPU cycles as a reference, one of the available counters is used.
For example, counter 0 can be used for the reference count, and the remaining counters can be used to monitor the available events.