4.4.5.1 Valid Targets
Not all targets are valid destinations for each initiator. Refer to Table 4-4 for details on which targets are valid for each initiator.
Accessing an invalid target will generate a bus error and set the BADTGTWERR (BMXxERR[16]) or BADTGTRERR (BMXxERR[0] bit.
| Initiators | Targets | |||||
|---|---|---|---|---|---|---|
| PS Read | XRAM | YRAM | Debug RAM | SFRs | Crypto | |
| CPU X Data | ✔ | ✔ | ✔ | If Debug mode is enabled | ✔ | — |
| CPU Y Data | — | ✔ | ✔ | If Debug mode is enabled | — | — |
| DMA | ✔ | ✔ | ✔ | — | ✔ | — |
| CPU Instruction | — | ✔ | ✔ | — | — | — |
| Crypto | ✔ | ✔ | ✔ | ✔ | — | ✔ |
| CAN1 | ✔ | ✔ | ✔ | — | — | — |
| CAN2 | ✔ | ✔ | ✔ | — | — | — |
| NVM | ✔ | — | — | — | — | — |
| ICD | — | ✔ | ✔ | ✔ | ✔ | — |