28.4.2.2 Clock Prescaler Selection
The PTGDIV[4:0] bits (PTGCON[28:24]) specify the prescaler value for the PTG clock
generation logic. These bits can be written only when the PTG module is disabled (ON =
0).
Note: Any attempt to write to the PTGDIV[4:0] bits while ON =
1 will have no effect.