12.4.7 Clock Monitor Module
The dsPIC33A Fail-Safe Clock Monitor provides the following features:
- Configurable Clock Sources
- Monitored Clock Sources
- Reference Clock Sources
- Flexible Detection Capability
- Monitored Clock Frequency Drift Detection
- Selectable Threshold Limits for Warning and/or Failing
- Monitored Clock Catastrophic Detection
- Reference Clock Catastrophic Detection
- User Optimizable Accuracy via:
- Accumulation time adjustment
- Selectable clock sources
- Register Write Protection
- Fault Injection Capability
- General Support for Failed Safe Clock Monitor Function
- Interface to the Main Clock Switch (MCS) Macro
- General Support for Frequency Measurement Function
- Interface to the Unified Peripheral Bus (UPB) for Captured Count Access
- Pulse Width and Duty Cycle Measurement