17.3.25 ADC n Channel 2 Counter Register

Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit

Name: ADnCH2CNT
Offset: 0x868, 0xA68, 0xBA8, 0xCC8, 0xDE8

Bit 3130292827262524 
 CNTSTAT2[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT2[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT2[15:0] Channel 2 Conversion Count bits

Number of conversions done in Integration (MODE[1:0] bits = ‘10’) and Window (MODE[1:0] bits = ‘01’) Sampling modes.

Bits 15:0 – CNT2[15:0] Channel 2 Sample Count bits

Number of samples for an Integration Sampling mode (MODE[1:0] bits = ‘10’) and maximum number of samples for a Window Sampling mode (MODE[1:0] bits = ‘01’).