17.3.26 ADC n Channel 2 Low Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH2CMPLO
Offset: 0x86C, 0xA6C, 0xBAC, 0xCCC, 0xDEC

Bit 3130292827262524 
 LO2[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO2[31:0] Low Threshold Comparator Value bits