17.3.20 ADC n Channel 1 High Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH1CMPHI
Offset: 0x850, 0xA50, 0xB90, 0xCB0, 0xDD0

Bit 3130292827262524 
 HI1[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI1[31:0] High Threshold Comparator Value bits