17.3.18 ADC n Channel 1 Counter Register

Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit; W = Writable bit

Name: ADnCH1CNT
Offset: 0x848, 0xA48, 0xB88, 0xCA8, 0xDC8

Bit 3130292827262524 
 CNTSTAT1[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT1[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT1[15:0] Channel 1 Conversion Count bits

Number of conversions done in Integration (MODE[1:0] bits = ‘10’) and Window (MODE[1:0] bits = ‘01’) Sampling modes.

Bits 15:0 – CNT1[15:0] Channel 1 Sample Count bits

Number of samples for an Integration Sampling mode (MODE[1:0] bits = ‘10’) and maximum number of samples for a Window Sampling mode (MODE[1:0] bits = ‘01’).