17.3.3 ADC n Data Ready Flags Register
Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit
| Name: | ADnSTAT |
| Offset: | 0x808, 0xA08, 0xB48, 0xC68, 0xD88 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CH[7:0]RDY | |||||||||
| Access | HS/HC | HS/HC | HS/HC | HS/HC | HS/HC | HS/HC | HS/HC | HS/HC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |