17.3.5 ADC n Comparators Status
Register
Legend: n = ADC number; HS = Hardware Settable bit; C = Clear Only bit; R =
Readable bit
Note: CMP[15:8]FLG bits are available on ADC5 only.
| Name: | ADnCMPSTAT |
| Offset: | 0x810, 0xA10, 0xB50,
0xC70, 0xD90 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | CMP[7:0]FLG | |
| Access | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CMP[7:0]FLG Channel x
Comparator Event Detection bits
These bits are set when ADC
channel data meets comparison criteria and cleared when a “0” is
written to this bit by software.