17.3.41 ADC n Channel 4 High Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH4CMPHI
Offset: 0x8B0, 0xAB0, 0xBF0, 0xD10, 0xE30

Bit 3130292827262524 
 HI4[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI4[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI4[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI4[31:0] High Threshold Comparator Value bits