17.3.46 ADC n Channel 5 Counter Register

Legend: n = ADC number, HS = Hardware Settable bit, HC = Hardware Clearable bit, R = Readable bit, W = Writable bit

Name: ADnCH5CNT
Offset: 0x8C8, 0xAC8, 0xC08, 0xD28, 0xE48

Bit 3130292827262524 
 CNTSTAT5[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT5[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT5[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT5[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT5[15:0] Channel 5 Conversion Count bits

Number of conversions done in Integration (MODE[1:0] bits = ‘10’) and Window (MODE[1:0] bits = ‘01’) Sampling modes.

Bits 15:0 – CNT5[15:0] Channel 5 Sample Count bits

Number of samples for an Integration Sampling mode (MODE[1:0] bits = ‘10’) and maximum number of samples for a Window Sampling mode (MODE[1:0] bits = ‘01’).