17.3.4 ADC n Result Ready Status Register

Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit

Name: ADnRSTAT
Offset: 0x80C, 0xA0C, 0xB4C, 0xC6C, 0xD8C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CH[7:0]RRDY 
Access HS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HC 
Reset 00000000 

Bits 7:0 – CH[7:0]RRDY Channel x Conversion Result Ready bits

Each bit in this register is set by hardware when the corresponding channel x conversion result is written into ADnRESx register. The bit is cleared by hardware when ADnRESx register is read by software.