17.3.48 ADC n Channel 5 High
Compare Register
Legend: n = ADC number; x = Channel number; R = Readable bit; W = Writable
bit
| Name: | ADnCH5CMPHI |
| Offset: | 0x8D0, 0xAD0, 0xC10,
0xD30, 0xE50 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | HI5[31:24] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | HI5[23:16] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | HI5[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | HI5[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – HI5[31:0] High Threshold
Comparator Value bits