2.2.4.22 USB_DEVICE_EndpointStallClear Function
C
void USB_DEVICE_EndpointStallClear(
USB_DEVICE_HANDLE usbDeviceHandle,
USB_ENDPOINT_ADDRESS endpoint
);
Summary
This function clear the stall on an endpoint in the specified direction.
Precondition
Client handle should be valid.
Parameters
| Parameters | Description |
| usbDeviceHandle | USB device handle returned by USB_DEVICE_Open(). |
| endpoint | Specifies the endpoint and direction. |
Returns
None.
Example
// This code example shows how to clear a stall on an
// endpoint. In this case, the stall on endpoint 1 IN direction is
// cleared.
USB_ENDPOINT_ADDRESS ep;
ep = USB_ENDPOINT_AND_DIRECTION(USB_DATA_DIRECTION_DEVICE_TO_HOST, 1);
USB_DEVICE_EndpointStallClear(usbDeviceHandle, ep);
Remarks
None.