2.2.4.38 USB_DEVICE_REMOTE_WAKEUP_STATUS Enumeration
C
typedef enum {
USB_DEVICE_REMOTE_WAKEUP_DISABLED,
USB_DEVICE_REMOTE_WAKEUP_ENABLED
} USB_DEVICE_REMOTE_WAKEUP_STATUS;
Summary
Remote Wakeup Status
This enumeration defines the possible status of the remote wake up capability. These values are returned by the USB_DEVICE_RemoteWakeupStatusGet function.
Members
| Members | Description |
| USB_DEVICE_REMOTE_WAKEUP_DISABLED | Remote wakeup is disabled |
| USB_DEVICE_REMOTE_WAKEUP_ENABLED | Remote wakeup is enabled |
Remarks
None.