2.2.4.61 USB_DEVICE_TRANSFER_HANDLE Type
C
typedef uintptr_t USB_DEVICE_TRANSFER_HANDLE;
Summary
Data type for USB Device Endpoint Data Transfer Handle.
The data type of the handle that is returned by the USB_DEVICE_EndpointRead() and USB_DEVICE_EndpointWrite() functions.
Remarks
None.