2.2.4.48 USB_DEVICE_EVENT_DATA_CONFIGURED Structure
C
typedef struct {
uint8_t configurationValue;
} USB_DEVICE_EVENT_DATA_CONFIGURED;
Summary
USB Device Set Configuration Event Data type.
This data type defines the type of data that is returned by the Device Layer along with the USB_DEVICE_EVENT_CONFIGURED event.
Members
| Members | Description |
| uint8_t configurationValue; | The configuration that was set |
Remarks
None.