2.2.4.37 USB_DEVICE_POWER_STATE Enumeration
C
typedef enum {
USB_DEVICE_POWER_STATE_BUS_POWERED,
USB_DEVICE_POWER_STATE_SELF_POWERED
} USB_DEVICE_POWER_STATE;
Summary
Device Power state
This enumeration defines the possible power states of the device. The application specifies this state to the device layer (through the USB_DEVICE_PowerStateSet function) to let the device layer know if this USB Device is presently bus or self powered.
Members
| Members | Description |
| USB_DEVICE_POWER_STATE_BUS_POWERED | Device is bus powered |
| USB_DEVICE_POWER_STATE_SELF_POWERED | Device is self powered |
Remarks
None.