2.2.4.58 USB_DEVICE_EVENT_DATA_SYNCH_FRAME Structure
C
typedef struct {
USB_ENDPOINT_ADDRESS endpoint;
} USB_DEVICE_EVENT_DATA_SYNCH_FRAME;
Summary
USB Device Synch Frame Event Data type.
This data type defines the type of data that is returned by the Device Layer along with the USB_DEVICE_EVENT_SYNCH_FRAME event.
Members
| Members | Description |
| USB_ENDPOINT_ADDRESS endpoint; | Endpoint for which the Synch Frame number is requested |
Remarks
None.