2.2.4.57 USB_DEVICE_EVENT_DATA_SOF Structure
C
typedef struct {
uint16_t frameNumber;
} USB_DEVICE_EVENT_DATA_SOF;
Summary
USB Device Start Of Frame Event Data Type
This data type defines the type of data that is returned by the Device Layer along with the USB_DEVICE_EVENT_SOF event.
Members
| Members | Description |
| uint16_t frameNumber; | The Start Of Frame number |
Remarks
None.