Each pin is by default controlled by the PORT as a general purpose I/O and alternatively it can be assigned to one of the peripheral functions.
The following table describes the peripheral signals multiplexed to the PORT I/O pins.
No | PAD32 | EXTINT | ADC/AC | OSC | T/C # 0 | T/C # 1 | USART | I2C | SPI |
---|---|---|---|---|---|---|---|---|---|
1 | PD[3] | INT1 | |||||||
2 | PD[4] | T0 | XCK0 | ||||||
3 | GND | ||||||||
4 | VCC | ||||||||
5 | GND | ||||||||
6 | VCC | ||||||||
7 | PB[6] | XTAL1/TOSC1 | |||||||
8 | PB[7] | XTAL2/TOSC2 | |||||||
9 | PD[5] | T1 | |||||||
10 | PD[6] | AIN0 | |||||||
11 | PD[7] | AIN1 | |||||||
12 | PB[0] | ICP1 | |||||||
13 | PB[1] | OC1A | |||||||
14 | PB[2] | OC1B | SS0 | ||||||
15 | PB[3] | OC2 | MOSI0 | ||||||
16 | PB[4] | MISO0 | |||||||
17 | PB[5] | SCK0 | |||||||
18 | AVCC | ||||||||
19 | ADC6 | ADC6 | |||||||
20 | AREF | ||||||||
21 | GND | ||||||||
22 | ADC7 | ADC7 | |||||||
23 | PC[0] | ADC0 | |||||||
24 | PC[1] | ADC1 | |||||||
25 | PC[2] | ADC2 | |||||||
26 | PC[3] | ADC3 | |||||||
27 | PC[4] | ADC4 | SDA0 | ||||||
28 | PC[5] | ADC5 | SCL0 | ||||||
29 | PC[6]/RESET | ||||||||
30 | PD[0] | RXD0 | |||||||
31 | PD[1] | TXD0 | |||||||
32 | PD[2] | INT0 |
No | PAD28 | EXTINT | ADC/AC | OSC | T/C # 0 | T/C # 1 | USART | I2C | SPI |
---|---|---|---|---|---|---|---|---|---|
1 | PC[6]/RESET | ||||||||
2 | PD[0] | RXD0 | |||||||
3 | PD[1] | TXD0 | |||||||
4 | PD[2] | INT0 | |||||||
5 | PD[3] | INT1 | |||||||
6 | PD[4] | T0 | XCK0 | ||||||
7 | VCC | ||||||||
8 | GND | ||||||||
9 | PB[6] | XTAL1/TOSC1 | |||||||
10 | PB[7] | XTAL2/TOSC2 | |||||||
11 | PD[5] | T1 | |||||||
12 | PD[6] | AIN0 | |||||||
13 | PD[7] | AIN1 | |||||||
14 | PB[0] | ICP1 | |||||||
15 | PB[1] | OC1A | |||||||
16 | PB[2] | OC1B | SS0 | ||||||
17 | PB[3] | OC2 | MOSI0 | ||||||
18 | PB[4] | MISO0 | |||||||
19 | PB[5] | SCK0 | |||||||
20 | AVCC | ||||||||
21 | AREF | ||||||||
22 | GND | ||||||||
23 | PC[0] | ADC0 | |||||||
24 | PC[1] | ADC1 | |||||||
25 | PC[2] | ADC2 | |||||||
26 | PC[3] | ADC3 | |||||||
27 | PC[4] | ADC4 | SDA0 | ||||||
28 | PC[5] | ADC5 | SCL0 |