38.6.20 ADC Overrun Status Register
Name: | ADC_OVER |
Offset: | 0x4C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
OVRE31 | OVRE30 | ||||||||
Access | W | W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OVRE15 | OVRE14 | OVRE13 | OVRE12 | OVRE11 | OVRE10 | OVRE9 | OVRE8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRE7 | OVRE6 | OVRE5 | OVRE4 | OVRE3 | OVRE2 | OVRE1 | OVRE0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 30, 31 – OVRE30, OVRE31 Overrun Error x
Value | Description |
---|---|
0 | No overrun error has occurred on the corresponding channel since the last read of ADC_OVER. |
1 | An overrun error has occurred on the corresponding channel since the last read of ADC_OVER. |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – OVREx Overrun Error x
Value | Description |
---|---|
0 | No overrun error has occurred on the corresponding channel since the last read of ADC_OVER. |
1 | An overrun error has occurred on the corresponding channel since the last read of ADC_OVER. |