38.6.7 ADC Channel Status Register
Name: | ADC_CHSR |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CH31 | CH30 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CH15 | CH14 | CH13 | CH12 | CH11 | CH10 | CH9 | CH8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CH7 | CH6 | CH5 | CH4 | CH3 | CH2 | CH1 | CH0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 30, 31 – CH30, CH31 Channel x Status
Value | Description |
---|---|
0 |
The corresponding channel (or part of sequence, see ADC_SEQyR.USCHx) is disabled.. |
1 |
The corresponding channel (or part of sequence, see ADC_SEQyR.USCHx) is enabled. |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – CHx Channel x Status
Value | Description |
---|---|
0 | The corresponding channel (or part of sequence, see ADC_SEQyR.USCHx) is disabled.. |
1 | The corresponding channel (or part of sequence, see ADC_SEQyR.USCHx) is enabled. |