38.6.5 ADC Channel Enable Register

If ADC_MR.USEQ = 1, CHx corresponds to the enable of sequence number x+1 described in ADC_SEQR1 and ADC_SEQR2 (for example, CH0 enables sequence number USCH1). For example, if Differential mode is required on channel 0, input pins AD0 and AD1 are used. In this case, only channel 0 must be enabled by writing a 1 to ADC_CHER.CH0.

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CHER
Offset: 0x10
Reset: 
Property: Write-only

Bit 3130292827262524 
 CH31CH30       
Access WW 
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CH15CH14CH13CH12CH11CH10CH9CH8 
Access WWWWWWWW 
Reset  
Bit 76543210 
 CH7CH6CH5CH4CH3CH2CH1CH0 
Access WWWWWWWW 
Reset  

Bits 30, 31 – CH30, CH31 Channel x Enable

ValueDescription
0 No effect.
1 Enables the corresponding channel.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – CHx Channel x Enable

ValueDescription
0 No effect.
1 Enables the corresponding channel.