10.4.9 Interrupt Request Flags Register 0
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | IFS0 |
| Offset: | 0x90 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WDTIF | C4RDYIF | C4MONIF | C4WARMIF | ||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| C4FAILIF | C3RDYIF | C3MONIF | C3WARMIF | C3FAILIF | C2RDYIF | C2MONIF | C2WARMIF | ||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| C2FAILIF | C1RDYIF | C1MONIF | C1WARMIF | C1FAIL1IF | CLKERRIF | CLKFAILIF | |||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMCRCIF | NVMIF | NVMECCIF | PBERRIF | YRAMECCIF | XRAMECCIF | CPUFPUIF | |||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 28 – WDTIF Sleep/Idle Mode WDT Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 26 – C4RDYIF Clock 4 Ready Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 25 – C4MONIF Clock 4 Monitor Error Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 24 – C4WARMIF Clock 4 Warming Complete Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 23 – C4FAILIF Clock 4 Failure Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 22 – C3RDYIF Clock 3 Ready Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 21 – C3MONIF Clock 3 Monitor Error Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 20 – C3WARMIF Clock 3 Warming Complete Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 19 – C3FAILIF Clock 3 Failure Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 18 – C2RDYIF Clock 2 Ready Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 17 – C2MONIF Clock 2 Monitor Error Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 16 – C2WARMIF Clock 2 Warming Complete Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 15 – C2FAILIF Clock 2 Failure Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 14 – C1RDYIF Clock 1 Ready Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 13 – C1MONIF Clock 1 Monitor Error Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 12 – C1WARMIF Clock 1 Warming Complete Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 11 – C1FAIL1IF Clock 1 Failure Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 10 – CLKERRIF Combined Clock Error Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 9 – CLKFAILIF Combined Clock Failure Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 7 – NVMCRCIF NVM CRC Operation Complete Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 6 – NVMIF NVM Program or Erase Complete Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 5 – NVMECCIF NVM ECC Single Error Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 4 – PBERRIF PBU Parity Error Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 3 – YRAMECCIF Y-RAM ECC Single Error Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 2 – XRAMECCIF X-RAM ECC Single Error Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |
Bit 1 – CPUFPUIF FPU Interrupt Status Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt has not occurred |