10.4.3 Interrupt Control Register 3

Table 10-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: INTCON3
Offset: 0x78

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CPUBETDMABETYRAMBETXRAMBET 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – CPUBET CPU Instruction Bus Error Trap Status bit

ValueDescription
1CPU Instruction-bus error has occurred
0CPU Instruction-bus error has not occurred

Bit 2 – DMABET DMA Bus Error Trap Status bit

ValueDescription
1DMA bus error has occurred
0DMA bus error has not occurred

Bit 1 – YRAMBET CPU Y Data Bus Error Trap Status bit

ValueDescription
1CPU Y Data bus error has occurred
0CPU Y Data bus error has not occurred

Bit 0 – XRAMBET CPU X Data Bus Error Trap Status bit

ValueDescription
1CPU X Data bus error has occurred
0CPU X Data bus error has not occurred