10.4.25 Interrupt Enable Register 7

Table 10-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IEC7
Offset: 0xD0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CLC4NIECLC4PIECLC3NIECLC3PIECLC2NIECLC2PIECLC1NIECLC1PIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
     AD2CMP19IEAD2CH19IEAD2CMP18IEAD2CH18IE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – CLC4NIE CLC4 Negative Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 14 – CLC4PIE CLC4 Positive Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 13 – CLC3NIE CLC3 Negative Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 12 – CLC3PIE CLC7 Positive Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 11 – CLC2NIE CLC2 Negative Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 10 – CLC2PIE CLC2 Positive Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 9 – CLC1NIE CLC1 Negative Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 8 – CLC1PIE CLC1 Positive Edge Interrupt Enable bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 3 – AD2CMP19IE ADC 2 Digital Comparator 19 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 2 – AD2CH19IE ADC 2 Channel 19 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 1 – AD2CMP18IE ADC 2 Digital Comparator 18 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 0 – AD2CH18IE ADC 2 Channel 18 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled