10.4.2 Interrupt Control Register 2

Table 10-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: INTCON2
Offset: 0x74

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    INT4EPINT3EPINT2EPINT1EPINT0EP 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – INT4EP External Interrupt 4 Edge Detect Polarity Select bit

ValueDescription
1Interrupt on negative edge
0Interrupt on positive edge

Bit 3 – INT3EP External Interrupt 3 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge

Bit 2 – INT2EP External Interrupt 2 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge

Bit 1 – INT1EP External Interrupt 1 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge

Bit 0 – INT0EP External Interrupt 0 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge