10.4.8 Interrupt Vector Collapse Register

Note: This register can be write-protected or locked using corresponding bits in the PACCON register. Refer to Peripheral Access Controller (PAC) for more information.
Table 10-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IVTCREG
Offset: 0x8C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        IVTC 
Access R/W 
Reset 0 

Bit 0 – IVTC Interrupt Vector Table Collapse bit

ValueDescription
1Enable Interrupt Vector table collapse
0Interrupt Vector table collapse disabled