10.4.30 Interrupt Priority Register 3

Table 10-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IPC3
Offset: 0xE4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      WDTIP[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 15141312111098 
      C4RDYIP[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
  C4MONIP[2:0] C4WARMIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 18:16 – WDTIP[2:0] Sleep/Idle Mode WDT Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 10:8 – C4RDYIP[2:0] Clock 4 Ready Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 6:4 – C4MONIP[2:0] Clock 4 Monitor Error Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 2:0 – C4WARMIP[2:0] Clock 4 Warming Complete Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)