10.4.16 Interrupt Request Flags Register 7
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | IFS7 |
| Offset: | 0xAC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLC4NIF | CLC4PIF | CLC3NIF | CLC3PIF | CLC2NIF | CLC2PIF | CLC1NIF | CLC1PIF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADC2CMP19IF | AD2CH19IF | ADC2CMP18IF | AD2CH18IF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 15 – CLC4NIF CLC4 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 14 – CLC4PIF CLC4 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 13 – CLC3NIF CLC3 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 12 – CLC3PIF CLC4 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 11 – CLC2NIF CLC2 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 10 – CLC2PIF CLC2 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 9 – CLC1NIF CLC1 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 8 – CLC1PIF CLC1 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 3 – ADC2CMP19IF ADC 2 Comparator 19 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt enabled |
0 | Interrupt not enabled |
Bit 2 – AD2CH19IF ADC 2 Channel 19 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt enabled |
0 | Interrupt not enabled |
Bit 1 – ADC2CMP18IF ADC 2 Comparator 18 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt enabled |
0 | Interrupt not enabled |
Bit 0 – AD2CH18IF ADC 2 Channel 18 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt enabled |
0 | Interrupt not enabled |