10.4.43 Interrupt Priority Register 16

Table 10-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IPC16
Offset: 0x118

Bit 3130292827262524 
  PTGWDIP[2:0] PTGSTEPIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 2322212019181716 
      ICDIP[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 15141312111098 
  CRCIP[2:0] BISS1EIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
  BISS1TXIP[2:0]     
Access R/WR/WR/W 
Reset 100 

Bits 30:28 – PTGWDIP[2:0]

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 26:24 – PTGSTEPIP[2:0] PTG Step Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 18:16 – ICDIP[2:0] ICD Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 14:12 – CRCIP[2:0] CRC Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 10:8 – BISS1EIP[2:0] BiSS 1 Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 6:4 – BISS1TXIP[2:0] BiSS 1 Transmit Interrupt Priority bits

ValueDescription
1High priority
0Low priority